P4WERE 06 E

SKU
GP_1000506245
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Cavity
Select all Reset selection

P4WERE 06 E


Grouped product items
P4WERE 06 E12 D01-24PG E0A/V
Material-No. 3565232
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 E30 D01-24PG E0A/V
Material-No. 3565233
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 E30 D01-24PG E1A/V
Material-No. 3709464
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WERE 06 E12 D01-24PG E1A/V
Material-No. 3869492
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 80
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.