P4WEHRE 16 E

SKU
GP_1000506239
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Nom. size
Select all Reset selection

P4WEHRE 16 E


Grouped product items
P4WEHRE E 16 E100 D01-24PG E0A/V
Material-No. 3807994
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 450
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 16 E100 D01-24PG E1A/V
Material-No. 3808005
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 450
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 16 E150 D01-24PG E0A/V
Material-No. 3808008
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 450
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 16 E150 D01-24PG E1A/V
Material-No. 3808010
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 450
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.