P4WEE 06 E

SKU
GP_1000506233
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection

P4WEE 06 E


Grouped product items
P4WEE 06 E04 D01-24PG E0B/V
Material-No. 6078965
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E08 D01-24PG E0B/V
Material-No. 6078966
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E16 D01-24PG E0B/V
Material-No. 6078967
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E26 D01-24PG E0B/V
Material-No. 6078968
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E04 D01-24PG E1B/V
Material-No. 6078977
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E08 D01-24PG E1B/V
Material-No. 6078978
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E16 D01-24PG E1B/V
Material-No. 6078979
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E26 D01-24PG E1B/V
Material-No. 6078980
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E04 D01-24PG E0B/N
Material-No. 6079013
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E08 D01-24PG E0B/N
Material-No. 6079014
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E16 D01-24PG E0B/N
Material-No. 6079015
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E26 D01-24PG E0B/N
Material-No. 6079016
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E04 D01-24PG E1B/N
Material-No. 6079025
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E08 D01-24PG E1B/N
Material-No. 6079026
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E16 D01-24PG E1B/N
Material-No. 6079027
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEE 06 E26 D01-24PG E1B/N
Material-No. 6080976
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.