PDR08PZ

SKU
GP_1000506103
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection

PDR08PZ


Grouped product items
PDR08PZ-31-C-N-087V087-0
Material-No. 4065608
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08PZ-31-C-N-260V260-0
Material-No. 4065609
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Pressure setting [bar]:
180
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08PZ-31-C-N-330V330-0
Material-No. 4065610
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08PZ-31-C-N-500V500-0
Material-No. 4065611
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.