PDMC12S30P

SKU
GP_1000506071
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection

PDMC12S30P


Grouped product items
PDMC12S30P-01-C-N-27-12PN-5.2
Material-No. 3544646
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
No pre-setting
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC12S30P-01-C-N-45-12PN-5.2
Material-No. 3677472
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
No pre-setting
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC12S30P-15-C-V-45-24PN-10,5
Material-No. 3707325
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
No pre-setting
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC12S30P-01-C-N-27-24PN-21,2
Material-No. 3710158
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
No pre-setting
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC12S30P-15-C-V-27-24PN-21,2
Material-No. 4537959
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Pressure setting [bar]:
No pre-setting
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.