PDMC10S30P

SKU
GP_1000506065
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection

PDMC10S30P


Grouped product items
PDMC10S30P-01-C-N-25-24PU-21.2
Material-No. 3396732
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC10S30P-01-C-N-35-24PU-21.2
Material-No. 3422416
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC10S30P-01-C-N-25-12PU-5.2
Material-No. 3450702
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDMC10S30P-01-C-N-35-12PU-5.2
Material-No. 3450703
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.