PDR08-02

SKU
GP_1000506061
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDR08-02


Grouped product items
PDR08-02-C-N-50-0
Material-No. 3318001
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-50-12PG-2.2
Material-No. 3436994
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-50-24PG-8.8
Material-No. 3437005
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-20-12PG-2.2
Material-No. 3437006
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-30-12PG-2.2
Material-No. 3437007
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-70-12PG-2.2
Material-No. 3437008
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-110-12PG-2.2
Material-No. 3437009
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-200-12PG-2.2
Material-No. 3437010
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-20-24PG-8.8
Material-No. 3437011
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-30-24PG-8.8
Material-No. 3437012
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-70-24PG-8.8
Material-No. 3437013
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-110-24PG-8.8
Material-No. 3437014
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-200-24PG-8.8
Material-No. 3437015
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-20-0
Material-No. 3437016
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-30-0
Material-No. 3437017
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-70-0
Material-No. 3437018
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-110-0
Material-No. 3437019
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-N-200-0
Material-No. 3437020
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08-02-C-V-30-0
Material-No. 3597197
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 17
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.