PDR08P

SKU
GP_1000506055
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Manual override
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDR08P


Grouped product items
PDR08P-01-C-N-87-12PG-2.2
Material-No. 3147475
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-330-12PG-2.2
Material-No. 3147476
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-500-12PG-2.2
Material-No. 3147477
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-87-24PG-8.8
Material-No. 3147488
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-330-24PG-8.8
Material-No. 3147489
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-500-24PG-8.8
Material-No. 3147490
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-087-0
Material-No. 3191386
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-330-0
Material-No. 3191387
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-N-500-0
Material-No. 3191388
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-V-500-0
Material-No. 3245384
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01M-C-N-500-0
Material-No. 3246373
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01M-C-N-330-0
Material-No. 3279948
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08P-01-C-V-330-0
Material-No. 4091597
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.