PDBM12120APZ

SKU
GP_1000505616
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDBM12120APZ


Grouped product items
PDBM12120APZ-01-C-N-350V350-24DG
Material-No. 3166891
Coil:
24 V DC
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-060V060-0
Material-No. 3436137
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-230V230-0
Material-No. 3436138
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-350V350-0
Material-No. 3436139
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-060V060-12DG
Material-No. 3436140
Coil:
12 V DC
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-060V060-24DG
Material-No. 3436141
Coil:
24 V DC
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-230V230-12DG
Material-No. 3436142
Coil:
12 V DC
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-230V230-24DG
Material-No. 3436143
Coil:
24 V DC
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-N-350V350-12DG
Material-No. 3436144
Coil:
12 V DC
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12120APZ-01-C-V-350V350-0
Material-No. 3510707
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.