PDB16PZ

SKU
GP_1000505614
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB16PZ


Grouped product items
PDB16PZ-09-C-N-330V330-12PG-2.2
Material-No. 3370947
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-330V330-24PG-8.8
Material-No. 3370948
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-087V087-12PG-2.2
Material-No. 3370950
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-087V087-24PG-8.8
Material-No. 3370951
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-140V140-0
Material-No. 3436109
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
96
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-140V140-12PG-2.2
Material-No. 3436110
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
96
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-140V140-24PG-8.8
Material-No. 3436111
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
96
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-087V087-0
Material-No. 3436112
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16PZ-09-C-N-330V330-0
Material-No. 3436113
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.