PDB12P

SKU
GP_1000505574
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Manual override
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB12P


Grouped product items
PDB12P-01-C-N-87-12PG-2.2
Material-No. 3144462
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-330-12PG-2.2
Material-No. 3144463
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-500-12PG-2.2
Material-No. 3144464
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-87-24PG-8.8
Material-No. 3144465
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-330-24PG-8.8
Material-No. 3144466
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-500-24PG-8.8
Material-No. 3144467
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-330-0
Material-No. 3191373
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-500-0
Material-No. 3191374
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01M-C-N-330-0
Material-No. 3255568
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01M-C-N-500-0
Material-No. 3255570
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01M-C-N-087-0
Material-No. 3255571
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-N-87-0
Material-No. 3897043
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12P-01-C-V-500-0
Material-No. 3897097
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.