PDB08P

SKU
GP_1000505572
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB08P


Grouped product items
PDB08P-01-C-N-087-12PG-2.2
Material-No. 3144426
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-330-12PG-2.2
Material-No. 3144427
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-500-12PG-2.2
Material-No. 3144458
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-087-24PG-8.8
Material-No. 3144459
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-330-24PG-8.8
Material-No. 3144460
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-500-24PG-8.8
Material-No. 3144461
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-330-0
Material-No. 3168888
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-500-0
Material-No. 3191371
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01M-C-N-330-0
Material-No. 3276414
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01M-C-N-087-0
Material-No. 3277441
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01M-C-N-500-0
Material-No. 3278991
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01-C-N-087-0
Material-No. 3282732
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08P-01M-C-V-330-0
Material-No. 3456434
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.