DV-08

SKU
GP_1000489964
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [dk]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DV-08


Grouped product items
DV-08-11.6/0
Material-No. 397680
Additional function:
Fine throttle spindle
Variant:
Surface galvanized
Adjustment type:
Manual
Cavity:
Inline connection
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-08-01.6/0
Material-No. 705014
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 50
Product family:
DV-08
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-08-30.1/0
Material-No. 705142
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 50
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-08-12.6/0
Material-No. 705405
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.