ZW-2SR10

SKU
GP_1000486989
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [dk]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Position, valve
Select all Reset selection

ZW-2SR10


Grouped product items
ZW-2SR10-01- AA -01-N
Material-No. 3493796
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -04-N
Material-No. 3493797
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -10-N
Material-No. 3493798
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -16-N
Material-No. 3493799
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -22-N
Material-No. 3493800
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -30-N
Material-No. 3493802
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AB -01-N
Material-No. 3493803
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AB -04-N
Material-No. 3493805
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AB -10-N
Material-No. 3493807
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AB -16-N
Material-No. 3493808
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AB -22-N
Material-No. 3493809
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AB -30-N
Material-No. 3493810
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AAB -01-N
Material-No. 3493811
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AAB -04-N
Material-No. 3493812
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AAB -10-N
Material-No. 3493813
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AAB -16-N
Material-No. 3493814
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AAB -22-N
Material-No. 3493825
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AAB -30-N
Material-No. 3493826
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -01-V
Material-No. 3535364
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR10-01- AA -04-V
Material-No. 3535377
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-05-04-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page