SRE3

SKU
GP_1000486959
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [dk]
Product Search
Filter selection
Reset filter

SRE3


Grouped product items
SRE3-G1/2-01X/5,5 Q=5,5-6,8
Material-No. 717684
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/4,5 Q=4,5-5,5
Material-No. 717688
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/7 Q=7,0-9,2
Material-No. 717689
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/10 Q=10,0-12,5
Material-No. 717690
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/15,5 Q=15,0-18,0
Material-No. 717691
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/19 Q=19,0-24,0
Material-No. 717692
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/26 Q=25,5-30,0
Material-No. 717693
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/35 Q=35,0-42,0
Material-No. 717694
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/42 Q=41,0-48,0
Material-No. 717695
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/30 Q=29,0-35,0
Material-No. 717696
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/23 Q=22,5-26,5
Material-No. 717698
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/13 Q=13,0-16,0
Material-No. 717815
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/12 Q=11,5-14,0
Material-No. 717816
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE3-G1/2-01X/8,5 Q=8,5-10,5
Material-No. 717817
Adjustment type:
Tool
Cavity:
10520
Q product family [l/min]:
1.7 - 48
Product family:
SRE3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.