SRE1

SKU
GP_1000486955
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [dk]
Product Search
Filter selection
Reset filter
Flow rate setting value [l/min]
Select all Reset selection

SRE1


Grouped product items
SRE1-G1/4-01X/4,8 Q=4,8-6,5
Material-No. 710350
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/6,6 Q=6,6-8,6
Material-No. 710351
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/8,0 Q=8,0-10,5
Material-No. 710352
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/0,3 Q=0,25-0,35
Material-No. 710353
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/0,5 Q=0,45-0,55
Material-No. 710354
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/3,8 Q=3,8-4,8
Material-No. 710355
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/1,3 Q=1,3-1,6
Material-No. 710357
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/0,8 Q=0,8-1,0
Material-No. 710358
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/2,3 Q=2,3-3,0
Material-No. 710367
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/3,0 Q=2,9-3,8
Material-No. 710368
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/2,0 Q=2,0-2,4
Material-No. 710386
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/1,0 Q=1,0-1,3
Material-No. 710388
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/0,6 Q=0,55-0,70
Material-No. 710389
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/1,6 Q=1,6-2,1
Material-No. 717583
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/10,5 Q=10,5-11,5
Material-No. 717845
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/13,0 Q=13,0-15,0
Material-No. 717846
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/2,3-2,3
Material-No. 4136695
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/3,0-3,5
Material-No. 479409
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-01X/2,3-2,5
Material-No. 479604
Adjustment type:
Tool
Cavity:
05520
Q product family [l/min]:
0.25 - 15
Product family:
SRE1
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.