Temperature ETS 4000-HC with HCSI-sensor detection

  • Temperature transmitters
  • For HMG 4000
  • HCSI interface (HYDAC CAN Sensor Interface)
  • PT 1000 measuring element
  • Measuring range -25 to +100 °C
  • Accuracy ± 0.4% FS type; ± 0.8% FS max
  • Probe lengths 6 to 350 mm
 
  • Search Bar: Search Bar
SKU
GP_1000562600
Product Search
Filter selection
Reset filter
Grouped product items
ETS 4148-HC-006-000
Material-No. 925302
Probe length:
6
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic Temperature Transmit. with HCSI Sensor Recognition ETS4148-HC
Product brochure EN

(0.89 MB)