SMU 1200

The SMU 1200 SensorMonitoring Unit is a display unit for HYDAC’s fluid sensors which is conceived for the display and storage of the measured data. The following combinations of fluid sensors can be connected directly:

  • ContaminationSensor CS 1000 and AquaSensor AS 1000
  • MetallicContamination Sensor MCS 1000 and AquaSensor AS 1000
  • Simple installation in parallel to the customer system (HydacSensor Interface HSI for SMU 1200, transfer of the sensor’s own analogue and switching outputs)
  • Simple installation using the magnetic holder or DIN rails
  • High protection class IP67, installation in a switch cabinet is not necessary
  • Plug&work unit including the 5 m connection cable required for direct connection of the sensors (sensor connections via M12x1 male connectors, no programming necessary)
  • Depiction of the measurement data on large display screen
  • Simple keypad operation
  • Data is stored in the SMU with a date and time stamp
  • Measured values can be read from the standard USB memory stick supplied or via the USB master port
  • Simple data processing and data evaluation using MS-Excel or Hydac FluidMonitoring Software FluMoS
  • Program restarts independently once voltage is restored; no loss of measured data
SKU
GP_1000498263
learn more ...
Product Search
Filter selection
Reset filter
Measurement sensors combination
Select all Reset selection
Interface
Select all Reset selection

SMU 1200


Grouped product items
SMU1260-TU-00/-000 *
Material-No. 3467005
Standard:
EN 61000-6-2:2005
Modification number:
HYDAC
Measurement sensors combination:
CS1000 / AS1000
Supply voltage:
TU
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SMU1260-TU-10/-000 *
Material-No. 3483169
Standard:
EN 61000-6-2:2005
Modification number:
HYDAC
Measurement sensors combination:
MCS1000 / AS1000
Supply voltage:
TU
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SMU1270-TU-00/-000 *
Material-No. 3704282
Standard:
EN 61000-6-2:2005
Modification number:
HYDAC
Measurement sensors combination:
CS1000 / AS1000
Supply voltage:
TU
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SMU1270-TU-10/-000 *
Material-No. 4053607
Standard:
EN 61000-6-2:2005
Modification number:
HYDAC
Measurement sensors combination:
MCS1000 / AS1000
Supply voltage:
TU
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SMU1200 SensorMonitoring Unit
Product brochure EN

(0.9 MB)