IO-Link Master
For connecting the lowest field level to the control level of machine and systems
- Network interface module
- With 4 or 8 ports
- Class A or Class B
- Connection of components with and without IO-Link interface
- Simplified, faster and more cost-effective cabling and parametrisation of the entire system
- Exchange of process, diagnosis and event data
- Simplifies service and commissioning