Pressure relief valves
DB500/700/1000 pressure relief valves are direct-acting, pressure-stable valves, suitable for pressures of up to 1000 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leaktightness and a flat pressure-flow curve.
- Max. operating pressure: 1000 bar
- Max. flow rate: 25 l/min
- Size: 500/700 bar: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H, 1000 bar: Size 6 to Bieri standard
SKU
learn more ...
GP_1000422276
Product Search
Filter selection
Reset filter
Pressure relief valves
|
DB1000-6M-E-1000-F-A-V-A*00
Material-No. 4408891
|
|
||||
|
DB1000-6B-P-1000-F-A-V-A*00
Material-No. 4408921
|
|
||||
|
DB1000-6M-E-1000-F-C-V-A*00
Material-No. 4455413
|
|
||||
|
DB700-6M-E-700-F-A-V-A*00
Material-No. 4534820
|
|
||||
|
DB500-6M-E-500-F-A-V-A*00
Material-No. 4534823
|
|
||||
|
DB700-6I-P-700-F-A-V-A*00
Material-No. 4535117
|
|
||||
|
DB500-6I-P-500-F-A-V-A*00
Material-No. 4535146
|
|
||||
|
DB700-6M-E-700-D-A-V-A*00
Material-No. 4585182
|
|
||||
|
DB700-6M-E-700-F-C-V-A*00
Material-No. 4604645
|
|
||||
|
DB500-6M-E-500-F-C-V-A*00
Material-No. 4604647
|
|
||||
|
DB700-6I-P-700-F-C-V-A*00
Material-No. 4604726
|
|
||||
|
DB500-6I-P-500-F-C-V-A*00
Material-No. 4604845
|
|
||||
|
DB1000-6B-P-1000-F-C-V-A*00
Material-No. 4604846
|
|
||||
|
DB700-6I-P-700-D-A-V-A*00
Material-No. 4605295
|
|
||||
|
DB500-6M-E-500-D-A-V-A*00
Material-No. 4605300
|
|
||||
|
DB500-6I-P-500-D-A-V-A*00
Material-No. 4605302
|
|
||||
|
DB1000-6M-E-1000-D-A-V-A*00
Material-No. 4605303
|
|
||||
|
DB1000-6B-P-1000-D-A-V-A*00
Material-No. 4605304
|
|
||||
|
DB700-6M-E-700-D-C-V-A*00
Material-No. 4605370
|
|
||||
|
DB1000-6M-E-1000-D-C-V-A*00
Material-No. 4605371
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BA DB500 700 1000 003 00 Montageanleitung DE EN
Assembly/repair instructions
EN
(0.76 MB)