Valve plates

Valve plates

BIERI valve plates are suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Read more Show less
Product Search
Filter selection
Reset filter

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media