![FB – filter bags FB – filter bags](https://www.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_Filterbeutel__SALL__AIN__V1.png)
FB – filter bags
The HYDAC filter bags are two-layer or three-layer bags, which can be used either in a WBF filter housing or in market standard bag filter housings from other manufacturers. They are used for the filtration of washing and machining fluids.
There are FDA-approved variants for use in food-related areas.
To increase the service life, magnets are available as an option including
mounts that support the separation of magnetic particles in the WBF housing.
HYDAC has the right filter bag for any fluid cleanliness requirements.
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7661-00001.jpg)
FB-S Filter bag Standard
Product brochure
EN
(0.18 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7662-00001.jpg)
FB-E Filter bag Economy
Product brochure
EN
(0.17 MB)