CSI-B-2

The condition monitoring interface module CSI-B-2 is an additional segment of the HYDAC condition monitoring concept which connects the sensor level with the interpretation level.   It is a universally utilisable electronic device for the conversion of the HSI signal from HYDAC SMART sensors into a standardised PC signal. As a result, it becomes possible to read out the data and measured values of the connected SMART sensor directly using the HYDAC PC “CMWIN” software and the FluidMonitoring Software FluMoS. It remains possible to read out the long-term memory and to make settings and parametrisations on the connected sensor (the setting opportunities are sensor-dependent).   The HSI signal can be converted either into an RS 232 or an RS 485 signal. The CSI-B-2 can be connected to any given PC through the RS 232 port (and any possible additional commercially available RS 232 USB adapter). The RS 485 interface and appropriate additional coupling modules can also be used to connect to higher-level control and/or bus systems.    
  • One input channel for HYDAC SMART sensors
  • Direct connection of the sensor via screw clamps
  • Display of the active interface via LED (RS 232 / RS 485)
  • Very compact design
  • Suitable for top-hat rail installation
  • Protection class IP 40
SKU
GP_1000428076
learn more ...
Product Search
Filter selection
Reset filter

CSI-B-2


Grouped product items
CSI-B-2 Kit
Material-No. 3409462
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSI-B-2 Interface (HSI auf RS232/RS485)
Material-No. 920134
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CSI-B-2 Condition Monitoring Interface Module
Product brochure EN

(0.73 MB)