HPT 1446S-C-0016-000

Part number
930050
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 4p
Mechanical connection 7/16-20 UNF 2A (SAE4) / external
Output signal 4 to 20mA (3 conductor, source)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 16
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 930109 HIT 1508 F11 Y 180 X 90 1 000
Software EN

(0.06 MB)