Technical data
Approval | None |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 0 to 10V, IO-Link |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 40 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD 930018 HPT 1746 F31 B 0040 000
Software
EN
(0.4 MB)

IODD_930018_HPT 1746-F31-B-0040-000
Software
EN
(0.68 MB)