HAT 1425-F12-360R-P01-DK21-M05-000

Part number
929003
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates ECE
Measuring range, end value 360
Measuring range, initial value 0
Type Single-turn
Electrical connection M12x1 male connector, 5-pin, axial
Housing diameter 25 mm, round
Fixing type Mounting flange
Mechanical connection Slewing ring, Ø 21 mm, 2x M5
Output signal CAN J1939
Resolution 14 bit
Accuracy 0.2° max = 0.1° typ