-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Approvals and certificates | No |
---|---|
Additional interface | 4 to 20mA |
Electrical connection | Terminal strip |
Mechanical connection | G1/4 ISO 1179-1 / internal |
Switching outputs | 4 |
Setting range max value | 16 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_669650-00001.jpg)
EDS 1700 User manual D/E/F
Operating/maintenance instructions
EN
(4.04 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_18055-00001.jpg)
EDS 1700 Pressure switch
Product brochure
EN
(0.77 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BPR/PRD_DOC_BPR_18055-00001.jpg)
EDS 1700 Pressure switch
Industry brochure
EN
(0.77 MB)