Technical data
Approval | None |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | IO-Link |
Accuracy | 0.25% max = 0.125% typ. |
Pressure range max value | 16 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 927223 HDA 4846 F31 0016 424
Software
EN
(0.82 MB)
HDA 4800 Operating instructions D/E
Operating/maintenance instructions
EN
(9.53 MB)
HDA 4800 for iron and steel works Operating instructions D/E
Operating/maintenance instructions
EN
(7.44 MB)
HDA 4800 Pressure Transmitter
Product brochure
EN
(4.5 MB)
HDA 4800 Pressure Transmitter for Iron and Steelworks
Product brochure
EN
(2.7 MB)
Pressure transmitters for hydrogen applications
Industry brochure
EN
(22.21 MB)