EDS 4348-0010-P-AN2-000-F1

Part number
926810
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates ATEX
Additional interface No
Electrical connection M12x1 / 5p
Mechanical connection G1/4 A ISO 1179-2 / external
Switching outputs 1
Setting range max value 10
Setting range min value 0
Pressure unit BAR
Type of pressure Relative
Display No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ATEX Approval BVS07ATEXE041X D/E
Approval and certificate EN

(3.39 MB)