Technical data
Approvals and certificates | ECE type approval, UL approval |
---|---|
Additional interface | IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | 9/16-18 UNF 2A (SAE6) / external |
Switching outputs | 2 |
Setting range max value | 6000 |
Setting range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 926371 EDS 827 F31 6000 000 PSI
Software
EN
(0.03 MB)
IODD_926371_EDS 827-F31-6000-000(PSI)
Software
EN
(0.03 MB)
EDS 820 IO-Link User manual D/E/F
Operating/maintenance instructions
EN
(2.35 MB)
EDS 820 Pressure Switch IO-Link
Product brochure
EN
(0.81 MB)