HNS 3226-3-0410-000

Part number
924832
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, 4-pole
Mechanical connection G3/4 A DIN 3852 / external
Additional interface 4 to 20mA (2 conductors), 0 to 10V
Switching outputs 1
Measuring range [mm] 338
Measuring principle Magnetostrictive
Display Yes
Integrated temperature sensor No
Rod length [mm] 410
Approvals and certificates UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions EN

(1.16 MB)

HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.05 MB)

HNS 3000 Level Switch
Product brochure EN

(0.82 MB)

HNS 3000 Level Switch IO-Link
Product brochure EN

(0.69 MB)