The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection |
M12x1, 8-pole |
Mechanical connection |
G3/4 A DIN 3852 / external |
Additional interface |
4 to 20mA (2 conductors), 0 to 10V |
Switching outputs |
2 |
Measuring range [mm] |
448 |
Measuring principle |
Magnetostrictive |
Display |
Yes |
Integrated temperature sensor |
Yes |
Rod length [mm] |
520 |
Approvals and certificates |
UL approval |