HLT 2100-R1-K01-C02-0280-000

Part number
923259
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection Jacketed cable, length 1 m
Mechanical connection M18x1.5 screw-on flange
Output signal 20 .. 4 mA (3-conductor)
Resolution 0.005 mm
Measuring range [mm] 280
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates No