ENS 3116-3-0287-400-K

Part number
923001
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Display Yes
Measuring principle Capacitive
Rod length [mm] 730
Measuring range [mm] 590
Switching outputs 1
Additional interface 4 to 20mA (2 conductors), 0 to 10V
Mechanical connection Tube 22 mm
Electrical connection M12x1, 4-pole
Integrated temperature sensor Yes
Approvals and certificates UL approval