Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18305-00001 | Download 6.23 MB |
[ "CS" ] | PRO18305-00001 | Download 6.23 MB |
[ "DA" ] | PRO18305-00001 | Download 6.23 MB |
[ "DE" ] | PRO18305-00001 | Download 6.23 MB |
[ "DE-AT" ] | PRO18305-00001 | Download 6.23 MB |
[ "DE-CH" ] | PRO18305-00001 | Download 6.23 MB |
[ "EN" ] | PRO18305-00001 | Download 6.23 MB |
[ "EN-AE" ] | PRO18305-00001 | Download 6.23 MB |
[ "EN-CH" ] | PRO18305-00001 | Download 6.23 MB |
[ "EN-IN" ] | PRO18305-00001 | Download 6.23 MB |
[ "EN-PL" ] | PRO18305-00001 | Download 6.23 MB |
[ "EN-ZA" ] | PRO18305-00001 | Download 6.23 MB |
[ "ES" ] | 18305 00001 | Download 0.07 MB |
[ "ES-AR" ] | 18305 00001 | Download 0.07 MB |
[ "ES-MX" ] | 18305 00001 | Download 0.07 MB |
[ "FI" ] | PRO18305-00001 | Download 6.23 MB |
[ "FR" ] | PRO18305-00001 | Download 0.69 MB |
[ "FR-CH" ] | PRO18305-00001 | Download 0.69 MB |
[ "HU" ] | PRO18305-00001 | Download 6.23 MB |
[ "IT" ] | PRO18305-00001 | Download 6.23 MB |
[ "IT-CH" ] | PRO18305-00001 | Download 6.23 MB |
[ "JA" ] | PRO18305-00001 | Download 6.23 MB |
[ "KO" ] | PRO18305-00001 | Download 6.23 MB |
[ "MS" ] | PRO18305-00001 | Download 6.23 MB |
[ "NL" ] | PRO18305-00001 | Download 6.23 MB |
[ "NL-BE" ] | PRO18305-00001 | Download 6.23 MB |
[ "NO" ] | PRO18305-00001 | Download 6.23 MB |
[ "PL" ] | 18305 00001 | Download 0.22 MB |
[ "PT" ] | PRO18305-00001 | Download 6.23 MB |
[ "SK" ] | PRO18305-00001 | Download 6.23 MB |
[ "SV" ] | PRO18305-00001 | Download 6.23 MB |
[ "TR" ] | PRO18305-00001 | Download 6.23 MB |
[ "ZH" ] | PRO18305-00001 | Download 6.23 MB |
[ "BG" ] | PRO18317-00001 | Download 5.15 MB |
[ "CS" ] | PRO18317-00001 | Download 5.15 MB |
[ "DA" ] | PRO18317-00001 | Download 5.15 MB |
[ "DE" ] | PRO18317-00001 | Download 5.16 MB |
[ "DE-AT" ] | PRO18317-00001 | Download 5.16 MB |
[ "DE-CH" ] | PRO18317-00001 | Download 5.16 MB |
[ "EN" ] | PRO18317-00001 | Download 5.15 MB |
[ "EN-AE" ] | PRO18317-00001 | Download 5.15 MB |
[ "EN-CH" ] | PRO18317-00001 | Download 5.15 MB |
[ "EN-IN" ] | PRO18317-00001 | Download 5.15 MB |
[ "EN-PL" ] | PRO18317-00001 | Download 5.15 MB |
[ "EN-ZA" ] | PRO18317-00001 | Download 5.15 MB |
[ "ES" ] | 18317 00001 | Download 0.25 MB |
[ "ES-AR" ] | 18317 00001 | Download 0.25 MB |
[ "ES-MX" ] | 18317 00001 | Download 0.25 MB |
[ "FI" ] | PRO18317-00001 | Download 5.15 MB |
[ "FR" ] | PRO18317-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO18317-00001 | Download 0.65 MB |
[ "HU" ] | PRO18317-00001 | Download 5.15 MB |
[ "IT" ] | PRO18317-00001 | Download 5.15 MB |
[ "IT-CH" ] | PRO18317-00001 | Download 5.15 MB |
[ "JA" ] | PRO18317-00001 | Download 5.15 MB |
[ "KO" ] | PRO18317-00001 | Download 5.15 MB |
[ "MS" ] | PRO18317-00001 | Download 5.15 MB |
[ "NL" ] | PRO18317-00001 | Download 5.15 MB |
[ "NL-BE" ] | PRO18317-00001 | Download 5.15 MB |
[ "NO" ] | PRO18317-00001 | Download 5.15 MB |
[ "PL" ] | PRO18317-00001 | Download 5.15 MB |
[ "PT" ] | PRO18317-00001 | Download 5.15 MB |
[ "SK" ] | PRO18317-00001 | Download 5.15 MB |
[ "SV" ] | PRO18317-00001 | Download 5.15 MB |
[ "TR" ] | PRO18317-00001 | Download 5.15 MB |
[ "ZH" ] | PRO18317-00001 | Download 5.15 MB |
[ "BG" ] | PRO18336-00001 | Download 0.86 MB |
[ "CS" ] | PRO18336-00001 | Download 0.86 MB |
[ "DA" ] | PRO18336-00001 | Download 0.86 MB |
[ "DE" ] | PRO18336-00001 | Download 0.82 MB |
[ "DE-AT" ] | PRO18336-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO18336-00001 | Download 0.82 MB |
[ "EN" ] | PRO18336-00001 | Download 0.86 MB |
[ "EN-AE" ] | PRO18336-00001 | Download 0.86 MB |
[ "EN-CH" ] | PRO18336-00001 | Download 0.86 MB |
[ "EN-IN" ] | PRO18336-00001 | Download 0.86 MB |
[ "EN-PL" ] | PRO18336-00001 | Download 0.86 MB |
[ "EN-ZA" ] | PRO18336-00001 | Download 0.86 MB |
[ "ES" ] | PRO18336-00001 | Download 0.86 MB |
[ "ES-AR" ] | PRO18336-00001 | Download 0.86 MB |
[ "ES-MX" ] | PRO18336-00001 | Download 0.86 MB |
[ "FI" ] | PRO18336-00001 | Download 0.86 MB |
[ "FR" ] | 18336 00001 | Download 0.68 MB |
[ "FR-CH" ] | 18336 00001 | Download 0.68 MB |
[ "HU" ] | PRO18336-00001 | Download 0.86 MB |
[ "IT" ] | PRO18336-00001 | Download 0.86 MB |
[ "IT-CH" ] | PRO18336-00001 | Download 0.86 MB |
[ "JA" ] | PRO18336-00001 | Download 0.86 MB |
[ "KO" ] | PRO18336-00001 | Download 0.86 MB |
[ "MS" ] | PRO18336-00001 | Download 0.86 MB |
[ "NL" ] | PRO18336-00001 | Download 0.86 MB |
[ "NL-BE" ] | PRO18336-00001 | Download 0.86 MB |
[ "NO" ] | PRO18336-00001 | Download 0.86 MB |
[ "PL" ] | PRO18336-00001 | Download 0.86 MB |
[ "PT" ] | PRO18336-00001 | Download 0.86 MB |
[ "SK" ] | PRO18336-00001 | Download 0.86 MB |
[ "SV" ] | PRO18336-00001 | Download 0.86 MB |
[ "TR" ] | PRO18336-00001 | Download 0.86 MB |
[ "ZH" ] | PRO18336-00001 | Download 0.86 MB |
[ "BG" ] | PRO18375-00001 | Download 3.4 MB |
[ "CS" ] | PRO18375-00001 | Download 3.4 MB |
[ "DA" ] | PRO18375-00001 | Download 3.4 MB |
[ "DE" ] | PRO18375-00001 | Download 3.4 MB |
[ "DE-AT" ] | PRO18375-00001 | Download 3.4 MB |
[ "DE-CH" ] | PRO18375-00001 | Download 3.4 MB |
[ "EN" ] | PRO18375-00001 | Download 3.4 MB |
[ "EN-AE" ] | PRO18375-00001 | Download 3.4 MB |
[ "EN-CH" ] | PRO18375-00001 | Download 3.4 MB |
[ "EN-IN" ] | PRO18375-00001 | Download 3.4 MB |
[ "EN-PL" ] | PRO18375-00001 | Download 3.4 MB |
[ "EN-ZA" ] | PRO18375-00001 | Download 3.4 MB |
[ "ES" ] | PRO18375-00001 | Download 3.4 MB |
[ "ES-AR" ] | PRO18375-00001 | Download 3.4 MB |
[ "ES-MX" ] | PRO18375-00001 | Download 3.4 MB |
[ "FI" ] | PRO18375-00001 | Download 3.4 MB |
[ "FR" ] | 18375 00001 | Download 0.67 MB |
[ "FR-CH" ] | 18375 00001 | Download 0.67 MB |
[ "HU" ] | PRO18375-00001 | Download 3.4 MB |
[ "IT" ] | PRO18375-00001 | Download 3.4 MB |
[ "IT-CH" ] | PRO18375-00001 | Download 3.4 MB |
[ "JA" ] | PRO18375-00001 | Download 3.4 MB |
[ "KO" ] | PRO18375-00001 | Download 3.4 MB |
[ "MS" ] | PRO18375-00001 | Download 3.4 MB |
[ "NL" ] | PRO18375-00001 | Download 3.4 MB |
[ "NL-BE" ] | PRO18375-00001 | Download 3.4 MB |
[ "NO" ] | PRO18375-00001 | Download 3.4 MB |
[ "PL" ] | PRO18375-00001 | Download 3.4 MB |
[ "PT" ] | PRO18375-00001 | Download 3.4 MB |
[ "SK" ] | PRO18375-00001 | Download 3.4 MB |
[ "SV" ] | PRO18375-00001 | Download 3.4 MB |
[ "TR" ] | PRO18375-00001 | Download 3.4 MB |
[ "ZH" ] | PRO18375-00001 | Download 3.4 MB |
[ "BG" ] | 18407 00001 | Download 0.21 MB |
[ "CS" ] | 18407 00001 | Download 0.21 MB |
[ "DA" ] | 18407 00001 | Download 0.21 MB |
[ "DE" ] | 18407 00001 | Download 0.21 MB |
[ "DE-AT" ] | 18407 00001 | Download 0.21 MB |
[ "DE-CH" ] | 18407 00001 | Download 0.21 MB |
[ "EN" ] | 18407 00001 | Download 0.21 MB |
[ "EN-AE" ] | 18407 00001 | Download 0.21 MB |
[ "EN-CH" ] | 18407 00001 | Download 0.21 MB |
[ "EN-IN" ] | 18407 00001 | Download 0.21 MB |
[ "EN-PL" ] | 18407 00001 | Download 0.21 MB |
[ "EN-ZA" ] | 18407 00001 | Download 0.21 MB |
[ "ES" ] | 18407 00001 | Download 0.21 MB |
[ "ES-AR" ] | 18407 00001 | Download 0.21 MB |
[ "ES-MX" ] | 18407 00001 | Download 0.21 MB |
[ "FI" ] | 18407 00001 | Download 0.21 MB |
[ "FR" ] | 18407 00001 | Download 0.21 MB |
[ "FR-CH" ] | 18407 00001 | Download 0.21 MB |
[ "HU" ] | 18407 00001 | Download 0.21 MB |
[ "IT" ] | 18407 00001 | Download 0.21 MB |
[ "IT-CH" ] | 18407 00001 | Download 0.21 MB |
[ "JA" ] | 18407 00001 | Download 0.21 MB |
[ "KO" ] | 18407 00001 | Download 0.21 MB |
[ "MS" ] | 18407 00001 | Download 0.21 MB |
[ "NL" ] | 18407 00001 | Download 0.21 MB |
[ "NL-BE" ] | 18407 00001 | Download 0.21 MB |
[ "NO" ] | 18407 00001 | Download 0.21 MB |
[ "PL" ] | 18407 00001 | Download 0.21 MB |
[ "PT" ] | 18407 00001 | Download 0.21 MB |
[ "SK" ] | 18407 00001 | Download 0.21 MB |
[ "SV" ] | 18407 00001 | Download 0.21 MB |
[ "TR" ] | 18407 00001 | Download 0.21 MB |
[ "ZH" ] | 18407 00001 | Download 0.21 MB |
[ "BG" ] | 18408 00001 | Download 0.29 MB |
[ "CS" ] | 18408 00001 | Download 0.29 MB |
[ "DA" ] | 18408 00001 | Download 0.29 MB |
[ "DE" ] | 18408 00001 | Download 0.29 MB |
[ "DE-AT" ] | 18408 00001 | Download 0.29 MB |
[ "DE-CH" ] | 18408 00001 | Download 0.29 MB |
[ "EN" ] | 18408 00001 | Download 0.29 MB |
[ "EN-AE" ] | 18408 00001 | Download 0.29 MB |
[ "EN-CH" ] | 18408 00001 | Download 0.29 MB |
[ "EN-IN" ] | 18408 00001 | Download 0.29 MB |
[ "EN-PL" ] | 18408 00001 | Download 0.29 MB |
[ "EN-ZA" ] | 18408 00001 | Download 0.29 MB |
[ "ES" ] | 18408 00001 | Download 0.29 MB |
[ "ES-AR" ] | 18408 00001 | Download 0.29 MB |
[ "ES-MX" ] | 18408 00001 | Download 0.29 MB |
[ "FI" ] | 18408 00001 | Download 0.29 MB |
[ "FR" ] | 18408 00001 | Download 0.29 MB |
[ "FR-CH" ] | 18408 00001 | Download 0.29 MB |
[ "HU" ] | 18408 00001 | Download 0.29 MB |
[ "IT" ] | 18408 00001 | Download 0.29 MB |
[ "IT-CH" ] | 18408 00001 | Download 0.29 MB |
[ "JA" ] | 18408 00001 | Download 0.29 MB |
[ "KO" ] | 18408 00001 | Download 0.29 MB |
[ "MS" ] | 18408 00001 | Download 0.29 MB |
[ "NL" ] | 18408 00001 | Download 0.29 MB |
[ "NL-BE" ] | 18408 00001 | Download 0.29 MB |
[ "NO" ] | 18408 00001 | Download 0.29 MB |
[ "PL" ] | 18408 00001 | Download 0.29 MB |
[ "PT" ] | 18408 00001 | Download 0.29 MB |
[ "SK" ] | 18408 00001 | Download 0.29 MB |
[ "SV" ] | 18408 00001 | Download 0.29 MB |
[ "TR" ] | 18408 00001 | Download 0.29 MB |
[ "ZH" ] | 18408 00001 | Download 0.29 MB |
[ "BG" ] | PRO18418-00001 | Download 4.43 MB |
[ "CS" ] | PRO18418-00001 | Download 4.43 MB |
[ "DA" ] | PRO18418-00001 | Download 4.43 MB |
[ "DE" ] | PRO18418-00001 | Download 4.43 MB |
[ "DE-AT" ] | PRO18418-00001 | Download 4.43 MB |
[ "DE-CH" ] | PRO18418-00001 | Download 4.43 MB |
[ "EN" ] | PRO18418-00001 | Download 4.43 MB |
[ "EN-AE" ] | PRO18418-00001 | Download 4.43 MB |
[ "EN-CH" ] | PRO18418-00001 | Download 4.43 MB |
[ "EN-IN" ] | PRO18418-00001 | Download 4.43 MB |
[ "EN-PL" ] | PRO18418-00001 | Download 4.43 MB |
[ "EN-ZA" ] | PRO18418-00001 | Download 4.43 MB |
[ "ES" ] | PRO18418-00001 | Download 4.43 MB |
[ "ES-AR" ] | PRO18418-00001 | Download 4.43 MB |
[ "ES-MX" ] | PRO18418-00001 | Download 4.43 MB |
[ "FI" ] | PRO18418-00001 | Download 4.43 MB |
[ "FR" ] | PRO18418-00001 | Download 4.43 MB |
[ "FR-CH" ] | PRO18418-00001 | Download 4.43 MB |
[ "HU" ] | PRO18418-00001 | Download 4.43 MB |
[ "IT" ] | PRO18418-00001 | Download 4.43 MB |
[ "IT-CH" ] | PRO18418-00001 | Download 4.43 MB |
[ "JA" ] | PRO18418-00001 | Download 4.43 MB |
[ "KO" ] | PRO18418-00001 | Download 4.43 MB |
[ "MS" ] | PRO18418-00001 | Download 4.43 MB |
[ "NL" ] | PRO18418-00001 | Download 4.43 MB |
[ "NL-BE" ] | PRO18418-00001 | Download 4.43 MB |
[ "NO" ] | PRO18418-00001 | Download 4.43 MB |
[ "PL" ] | PRO18418-00001 | Download 4.43 MB |
[ "PT" ] | PRO18418-00001 | Download 4.43 MB |
[ "SK" ] | PRO18418-00001 | Download 4.43 MB |
[ "SV" ] | PRO18418-00001 | Download 4.43 MB |
[ "TR" ] | PRO18418-00001 | Download 4.43 MB |
[ "ZH" ] | PRO18418-00001 | Download 4.43 MB |
[ "BG" ] | 18632 00001 | Download 0.8 MB |
[ "CS" ] | 18632 00001 | Download 0.8 MB |
[ "DA" ] | 18632 00001 | Download 0.8 MB |
[ "DE" ] | 18632 00001 | Download 0.82 MB |
[ "DE-AT" ] | 18632 00001 | Download 0.82 MB |
[ "DE-CH" ] | 18632 00001 | Download 0.82 MB |
[ "EN" ] | 18632 00001 | Download 0.8 MB |
[ "EN-AE" ] | 18632 00001 | Download 0.8 MB |
[ "EN-CH" ] | 18632 00001 | Download 0.8 MB |
[ "EN-IN" ] | 18632 00001 | Download 0.8 MB |
[ "EN-PL" ] | 18632 00001 | Download 0.8 MB |
[ "EN-ZA" ] | 18632 00001 | Download 0.8 MB |
[ "ES" ] | 18632 00001 | Download 0.8 MB |
[ "ES-AR" ] | 18632 00001 | Download 0.8 MB |
[ "ES-MX" ] | 18632 00001 | Download 0.8 MB |
[ "FI" ] | 18632 00001 | Download 0.8 MB |
[ "FR" ] | 18632 00001 | Download 0.8 MB |
[ "FR-CH" ] | 18632 00001 | Download 0.8 MB |
[ "HU" ] | 18632 00001 | Download 0.8 MB |
[ "IT" ] | 18632 00001 | Download 0.8 MB |
[ "IT-CH" ] | 18632 00001 | Download 0.8 MB |
[ "JA" ] | 18632 00001 | Download 0.8 MB |
[ "KO" ] | 18632 00001 | Download 0.8 MB |
[ "MS" ] | 18632 00001 | Download 0.8 MB |
[ "NL" ] | 18632 00001 | Download 0.8 MB |
[ "NL-BE" ] | 18632 00001 | Download 0.8 MB |
[ "NO" ] | 18632 00001 | Download 0.8 MB |
[ "PL" ] | 18632 00001 | Download 0.8 MB |
[ "PT" ] | 18632 00001 | Download 0.8 MB |
[ "SK" ] | 18632 00001 | Download 0.8 MB |
[ "SV" ] | 18632 00001 | Download 0.8 MB |
[ "TR" ] | 18632 00001 | Download 0.8 MB |
[ "ZH" ] | 18632 00001 | Download 0.8 MB |
[ "BG" ] | 18633 00001 | Download 0.78 MB |
[ "CS" ] | 18633 00001 | Download 0.78 MB |
[ "DA" ] | 18633 00001 | Download 0.78 MB |
[ "DE" ] | 18633 00001 | Download 0.78 MB |
[ "DE-AT" ] | 18633 00001 | Download 0.78 MB |
[ "DE-CH" ] | 18633 00001 | Download 0.78 MB |
[ "EN" ] | 18633 00001 | Download 0.78 MB |
[ "EN-AE" ] | 18633 00001 | Download 0.78 MB |
[ "EN-CH" ] | 18633 00001 | Download 0.78 MB |
[ "EN-IN" ] | 18633 00001 | Download 0.78 MB |
[ "EN-PL" ] | 18633 00001 | Download 0.78 MB |
[ "EN-ZA" ] | 18633 00001 | Download 0.78 MB |
[ "ES" ] | 18633 00001 | Download 0.78 MB |
[ "ES-AR" ] | 18633 00001 | Download 0.78 MB |
[ "ES-MX" ] | 18633 00001 | Download 0.78 MB |
[ "FI" ] | 18633 00001 | Download 0.78 MB |
[ "FR" ] | 18633 00001 | Download 0.78 MB |
[ "FR-CH" ] | 18633 00001 | Download 0.78 MB |
[ "HU" ] | 18633 00001 | Download 0.78 MB |
[ "IT" ] | 18633 00001 | Download 0.78 MB |
[ "IT-CH" ] | 18633 00001 | Download 0.78 MB |
[ "JA" ] | 18633 00001 | Download 0.78 MB |
[ "KO" ] | 18633 00001 | Download 0.78 MB |
[ "MS" ] | 18633 00001 | Download 0.78 MB |
[ "NL" ] | 18633 00001 | Download 0.78 MB |
[ "NL-BE" ] | 18633 00001 | Download 0.78 MB |
[ "NO" ] | 18633 00001 | Download 0.78 MB |
[ "PL" ] | 18633 00001 | Download 0.78 MB |
[ "PT" ] | 18633 00001 | Download 0.78 MB |
[ "SK" ] | 18633 00001 | Download 0.78 MB |
[ "SV" ] | 18633 00001 | Download 0.78 MB |
[ "TR" ] | 18633 00001 | Download 0.78 MB |
[ "ZH" ] | 18633 00001 | Download 0.78 MB |
[ "BG" ] | 18634 00001 | Download 0.82 MB |
[ "CS" ] | 18634 00001 | Download 0.82 MB |
[ "DA" ] | 18634 00001 | Download 0.82 MB |
[ "DE" ] | 18634 00001 | Download 0.82 MB |
[ "DE-AT" ] | 18634 00001 | Download 0.82 MB |
[ "DE-CH" ] | 18634 00001 | Download 0.82 MB |
[ "EN" ] | 18634 00001 | Download 0.82 MB |
[ "EN-AE" ] | 18634 00001 | Download 0.82 MB |
[ "EN-CH" ] | 18634 00001 | Download 0.82 MB |
[ "EN-IN" ] | 18634 00001 | Download 0.82 MB |
[ "EN-PL" ] | 18634 00001 | Download 0.82 MB |
[ "EN-ZA" ] | 18634 00001 | Download 0.82 MB |
[ "ES" ] | 18634 00001 | Download 0.82 MB |
[ "ES-AR" ] | 18634 00001 | Download 0.82 MB |
[ "ES-MX" ] | 18634 00001 | Download 0.82 MB |
[ "FI" ] | 18634 00001 | Download 0.82 MB |
[ "FR" ] | 18634 00001 | Download 0.82 MB |
[ "FR-CH" ] | 18634 00001 | Download 0.82 MB |
[ "HU" ] | 18634 00001 | Download 0.82 MB |
[ "IT" ] | 18634 00001 | Download 0.82 MB |
[ "IT-CH" ] | 18634 00001 | Download 0.82 MB |
[ "JA" ] | 18634 00001 | Download 0.82 MB |
[ "KO" ] | 18634 00001 | Download 0.82 MB |
[ "MS" ] | 18634 00001 | Download 0.82 MB |
[ "NL" ] | 18634 00001 | Download 0.82 MB |
[ "NL-BE" ] | 18634 00001 | Download 0.82 MB |
[ "NO" ] | 18634 00001 | Download 0.82 MB |
[ "PL" ] | 18634 00001 | Download 0.82 MB |
[ "PT" ] | 18634 00001 | Download 0.82 MB |
[ "SK" ] | 18634 00001 | Download 0.82 MB |
[ "SV" ] | 18634 00001 | Download 0.82 MB |
[ "TR" ] | 18634 00001 | Download 0.82 MB |
[ "ZH" ] | 18634 00001 | Download 0.82 MB |
[ "BG" ] | 18635 00001 | Download 0.85 MB |
[ "CS" ] | 18635 00001 | Download 0.85 MB |
[ "DA" ] | 18635 00001 | Download 0.85 MB |
[ "DE" ] | 18635 00001 | Download 0.85 MB |
[ "DE-AT" ] | 18635 00001 | Download 0.85 MB |
[ "DE-CH" ] | 18635 00001 | Download 0.85 MB |
[ "EN" ] | 18635 00001 | Download 0.85 MB |
[ "EN-AE" ] | 18635 00001 | Download 0.85 MB |
[ "EN-CH" ] | 18635 00001 | Download 0.85 MB |
[ "EN-IN" ] | 18635 00001 | Download 0.85 MB |
[ "EN-PL" ] | 18635 00001 | Download 0.85 MB |
[ "EN-ZA" ] | 18635 00001 | Download 0.85 MB |
[ "ES" ] | 18635 00001 | Download 0.85 MB |
[ "ES-AR" ] | 18635 00001 | Download 0.85 MB |
[ "ES-MX" ] | 18635 00001 | Download 0.85 MB |
[ "FI" ] | 18635 00001 | Download 0.85 MB |
[ "FR" ] | 18635 00001 | Download 0.85 MB |
[ "FR-CH" ] | 18635 00001 | Download 0.85 MB |
[ "HU" ] | 18635 00001 | Download 0.85 MB |
[ "IT" ] | 18635 00001 | Download 0.85 MB |
[ "IT-CH" ] | 18635 00001 | Download 0.85 MB |
[ "JA" ] | 18635 00001 | Download 0.85 MB |
[ "KO" ] | 18635 00001 | Download 0.85 MB |
[ "MS" ] | 18635 00001 | Download 0.85 MB |
[ "NL" ] | 18635 00001 | Download 0.85 MB |
[ "NL-BE" ] | 18635 00001 | Download 0.85 MB |
[ "NO" ] | 18635 00001 | Download 0.85 MB |
[ "PL" ] | 18635 00001 | Download 0.85 MB |
[ "PT" ] | 18635 00001 | Download 0.85 MB |
[ "SK" ] | 18635 00001 | Download 0.85 MB |
[ "SV" ] | 18635 00001 | Download 0.85 MB |
[ "TR" ] | 18635 00001 | Download 0.85 MB |
[ "ZH" ] | 18635 00001 | Download 0.85 MB |
[ "BG" ] | PRO18638-00001 | Download 5.82 MB |
[ "CS" ] | PRO18638-00001 | Download 5.82 MB |
[ "DA" ] | PRO18638-00001 | Download 5.82 MB |
[ "DE" ] | PRO18638-00001 | Download 5.83 MB |
[ "DE-AT" ] | PRO18638-00001 | Download 5.83 MB |
[ "DE-CH" ] | PRO18638-00001 | Download 5.83 MB |
[ "EN" ] | PRO18638-00001 | Download 5.82 MB |
[ "EN-AE" ] | PRO18638-00001 | Download 5.82 MB |
[ "EN-CH" ] | PRO18638-00001 | Download 5.82 MB |
[ "EN-IN" ] | PRO18638-00001 | Download 5.82 MB |
[ "EN-PL" ] | PRO18638-00001 | Download 5.82 MB |
[ "EN-ZA" ] | PRO18638-00001 | Download 5.82 MB |
[ "ES" ] | PRO18638-00001 | Download 5.82 MB |
[ "ES-AR" ] | PRO18638-00001 | Download 5.82 MB |
[ "ES-MX" ] | PRO18638-00001 | Download 5.82 MB |
[ "FI" ] | PRO18638-00001 | Download 5.82 MB |
[ "FR" ] | PRO18638-00001 | Download 5.82 MB |
[ "FR-CH" ] | PRO18638-00001 | Download 5.82 MB |
[ "HU" ] | PRO18638-00001 | Download 5.82 MB |
[ "IT" ] | PRO18638-00001 | Download 5.82 MB |
[ "IT-CH" ] | PRO18638-00001 | Download 5.82 MB |
[ "JA" ] | PRO18638-00001 | Download 5.82 MB |
[ "KO" ] | PRO18638-00001 | Download 5.82 MB |
[ "MS" ] | PRO18638-00001 | Download 5.82 MB |
[ "NL" ] | PRO18638-00001 | Download 5.82 MB |
[ "NL-BE" ] | PRO18638-00001 | Download 5.82 MB |
[ "NO" ] | PRO18638-00001 | Download 5.82 MB |
[ "PL" ] | PRO18638-00001 | Download 5.82 MB |
[ "PT" ] | PRO18638-00001 | Download 5.82 MB |
[ "SK" ] | PRO18638-00001 | Download 5.82 MB |
[ "SV" ] | PRO18638-00001 | Download 5.82 MB |
[ "TR" ] | PRO18638-00001 | Download 5.82 MB |
[ "ZH" ] | PRO18638-00001 | Download 5.82 MB |
[ "BG" ] | PRO18639-00001 | Download 3.77 MB |
[ "CS" ] | PRO18639-00001 | Download 3.77 MB |
[ "DA" ] | PRO18639-00001 | Download 3.77 MB |
[ "DE" ] | PRO18639-00001 | Download 3.77 MB |
[ "DE-AT" ] | PRO18639-00001 | Download 3.77 MB |
[ "DE-CH" ] | PRO18639-00001 | Download 3.77 MB |
[ "EN" ] | PRO18639-00001 | Download 3.77 MB |
[ "EN-AE" ] | PRO18639-00001 | Download 3.77 MB |
[ "EN-CH" ] | PRO18639-00001 | Download 3.77 MB |
[ "EN-IN" ] | PRO18639-00001 | Download 3.77 MB |
[ "EN-PL" ] | PRO18639-00001 | Download 3.77 MB |
[ "EN-ZA" ] | PRO18639-00001 | Download 3.77 MB |
[ "ES" ] | PRO18639-00001 | Download 3.77 MB |
[ "ES-AR" ] | PRO18639-00001 | Download 3.77 MB |
[ "ES-MX" ] | PRO18639-00001 | Download 3.77 MB |
[ "FI" ] | PRO18639-00001 | Download 3.77 MB |
[ "FR" ] | PRO18639-00001 | Download 3.77 MB |
[ "FR-CH" ] | PRO18639-00001 | Download 3.77 MB |
[ "HU" ] | PRO18639-00001 | Download 3.77 MB |
[ "IT" ] | PRO18639-00001 | Download 3.77 MB |
[ "IT-CH" ] | PRO18639-00001 | Download 3.77 MB |
[ "JA" ] | PRO18639-00001 | Download 3.77 MB |
[ "KO" ] | PRO18639-00001 | Download 3.77 MB |
[ "MS" ] | PRO18639-00001 | Download 3.77 MB |
[ "NL" ] | PRO18639-00001 | Download 3.77 MB |
[ "NL-BE" ] | PRO18639-00001 | Download 3.77 MB |
[ "NO" ] | PRO18639-00001 | Download 3.77 MB |
[ "PL" ] | PRO18639-00001 | Download 3.77 MB |
[ "PT" ] | PRO18639-00001 | Download 3.77 MB |
[ "SK" ] | PRO18639-00001 | Download 3.77 MB |
[ "SV" ] | PRO18639-00001 | Download 3.77 MB |
[ "TR" ] | PRO18639-00001 | Download 3.77 MB |
[ "ZH" ] | PRO18639-00001 | Download 3.77 MB |
[ "BG" ] | 183421 00001 | Download 0.85 MB |
[ "CS" ] | 183421 00001 | Download 0.85 MB |
[ "DA" ] | 183421 00001 | Download 0.85 MB |
[ "DE" ] | 183421 00001 | Download 0.83 MB |
[ "DE-AT" ] | 183421 00001 | Download 0.83 MB |
[ "DE-CH" ] | 183421 00001 | Download 0.83 MB |
[ "EN" ] | 183421 00001 | Download 0.85 MB |
[ "EN-AE" ] | 183421 00001 | Download 0.85 MB |
[ "EN-CH" ] | 183421 00001 | Download 0.85 MB |
[ "EN-IN" ] | 183421 00001 | Download 0.85 MB |
[ "EN-PL" ] | 183421 00001 | Download 0.85 MB |
[ "EN-ZA" ] | 183421 00001 | Download 0.85 MB |
[ "ES" ] | 183421 00001 | Download 0.85 MB |
[ "ES-AR" ] | 183421 00001 | Download 0.85 MB |
[ "ES-MX" ] | 183421 00001 | Download 0.85 MB |
[ "FI" ] | 183421 00001 | Download 0.85 MB |
[ "FR" ] | 183421 00001 | Download 0.85 MB |
[ "FR-CH" ] | 183421 00001 | Download 0.85 MB |
[ "HU" ] | 183421 00001 | Download 0.85 MB |
[ "IT" ] | 183421 00001 | Download 0.85 MB |
[ "IT-CH" ] | 183421 00001 | Download 0.85 MB |
[ "JA" ] | 183421 00001 | Download 0.85 MB |
[ "KO" ] | 183421 00001 | Download 0.85 MB |
[ "MS" ] | 183421 00001 | Download 0.85 MB |
[ "NL" ] | 183421 00001 | Download 0.85 MB |
[ "NL-BE" ] | 183421 00001 | Download 0.85 MB |
[ "NO" ] | 183421 00001 | Download 0.85 MB |
[ "PL" ] | 183421 00001 | Download 0.85 MB |
[ "PT" ] | 183421 00001 | Download 0.85 MB |
[ "SK" ] | 183421 00001 | Download 0.85 MB |
[ "SV" ] | 183421 00001 | Download 0.85 MB |
[ "TR" ] | 183421 00001 | Download 0.85 MB |
[ "ZH" ] | 183421 00001 | Download 0.85 MB |
[ "BG" ] | 183751 00001 | Download 0.84 MB |
[ "CS" ] | 183751 00001 | Download 0.84 MB |
[ "DA" ] | 183751 00001 | Download 0.84 MB |
[ "DE" ] | 183751 00001 | Download 0.83 MB |
[ "DE-AT" ] | 183751 00001 | Download 0.83 MB |
[ "DE-CH" ] | 183751 00001 | Download 0.83 MB |
[ "EN" ] | 183751 00001 | Download 0.84 MB |
[ "EN-AE" ] | 183751 00001 | Download 0.84 MB |
[ "EN-CH" ] | 183751 00001 | Download 0.84 MB |
[ "EN-IN" ] | 183751 00001 | Download 0.84 MB |
[ "EN-PL" ] | 183751 00001 | Download 0.84 MB |
[ "EN-ZA" ] | 183751 00001 | Download 0.84 MB |
[ "ES" ] | 183751 00001 | Download 0.84 MB |
[ "ES-AR" ] | 183751 00001 | Download 0.84 MB |
[ "ES-MX" ] | 183751 00001 | Download 0.84 MB |
[ "FI" ] | 183751 00001 | Download 0.84 MB |
[ "FR" ] | 183751 00001 | Download 0.84 MB |
[ "FR-CH" ] | 183751 00001 | Download 0.84 MB |
[ "HU" ] | 183751 00001 | Download 0.84 MB |
[ "IT" ] | 183751 00001 | Download 0.84 MB |
[ "IT-CH" ] | 183751 00001 | Download 0.84 MB |
[ "JA" ] | 183751 00001 | Download 0.84 MB |
[ "KO" ] | 183751 00001 | Download 0.84 MB |
[ "MS" ] | 183751 00001 | Download 0.84 MB |
[ "NL" ] | 183751 00001 | Download 0.84 MB |
[ "NL-BE" ] | 183751 00001 | Download 0.84 MB |
[ "NO" ] | 183751 00001 | Download 0.84 MB |
[ "PL" ] | 183751 00001 | Download 0.84 MB |
[ "PT" ] | 183751 00001 | Download 0.84 MB |
[ "SK" ] | 183751 00001 | Download 0.84 MB |
[ "SV" ] | 183751 00001 | Download 0.84 MB |
[ "TR" ] | 183751 00001 | Download 0.84 MB |
[ "ZH" ] | 183751 00001 | Download 0.84 MB |
[ "BG" ] | 183921 00001 | Download 0.89 MB |
[ "CS" ] | 183921 00001 | Download 0.89 MB |
[ "DA" ] | 183921 00001 | Download 0.89 MB |
[ "DE" ] | 183921 00001 | Download 0.87 MB |
[ "DE-AT" ] | 183921 00001 | Download 0.87 MB |
[ "DE-CH" ] | 183921 00001 | Download 0.87 MB |
[ "EN" ] | 183921 00001 | Download 0.89 MB |
[ "EN-AE" ] | 183921 00001 | Download 0.89 MB |
[ "EN-CH" ] | 183921 00001 | Download 0.89 MB |
[ "EN-IN" ] | 183921 00001 | Download 0.89 MB |
[ "EN-PL" ] | 183921 00001 | Download 0.89 MB |
[ "EN-ZA" ] | 183921 00001 | Download 0.89 MB |
[ "ES" ] | 183921 00001 | Download 0.89 MB |
[ "ES-AR" ] | 183921 00001 | Download 0.89 MB |
[ "ES-MX" ] | 183921 00001 | Download 0.89 MB |
[ "FI" ] | 183921 00001 | Download 0.89 MB |
[ "FR" ] | 183921 00001 | Download 0.89 MB |
[ "FR-CH" ] | 183921 00001 | Download 0.89 MB |
[ "HU" ] | 183921 00001 | Download 0.89 MB |
[ "IT" ] | 183921 00001 | Download 0.89 MB |
[ "IT-CH" ] | 183921 00001 | Download 0.89 MB |
[ "JA" ] | 183921 00001 | Download 0.89 MB |
[ "KO" ] | 183921 00001 | Download 0.89 MB |
[ "MS" ] | 183921 00001 | Download 0.89 MB |
[ "NL" ] | 183921 00001 | Download 0.89 MB |
[ "NL-BE" ] | 183921 00001 | Download 0.89 MB |
[ "NO" ] | 183921 00001 | Download 0.89 MB |
[ "PL" ] | 183921 00001 | Download 0.89 MB |
[ "PT" ] | 183921 00001 | Download 0.89 MB |
[ "SK" ] | 183921 00001 | Download 0.89 MB |
[ "SV" ] | 183921 00001 | Download 0.89 MB |
[ "TR" ] | 183921 00001 | Download 0.89 MB |
[ "ZH" ] | 183921 00001 | Download 0.89 MB |
[ "BG" ] | 183924 00001 | Download 0.86 MB |
[ "CS" ] | 183924 00001 | Download 0.86 MB |
[ "DA" ] | 183924 00001 | Download 0.86 MB |
[ "DE" ] | 183924 00001 | Download 0.82 MB |
[ "DE-AT" ] | 183924 00001 | Download 0.82 MB |
[ "DE-CH" ] | 183924 00001 | Download 0.82 MB |
[ "EN" ] | 183924 00001 | Download 0.86 MB |
[ "EN-AE" ] | 183924 00001 | Download 0.86 MB |
[ "EN-CH" ] | 183924 00001 | Download 0.86 MB |
[ "EN-IN" ] | 183924 00001 | Download 0.86 MB |
[ "EN-PL" ] | 183924 00001 | Download 0.86 MB |
[ "EN-ZA" ] | 183924 00001 | Download 0.86 MB |
[ "ES" ] | 183924 00001 | Download 0.86 MB |
[ "ES-AR" ] | 183924 00001 | Download 0.86 MB |
[ "ES-MX" ] | 183924 00001 | Download 0.86 MB |
[ "FI" ] | 183924 00001 | Download 0.86 MB |
[ "FR" ] | 183924 00001 | Download 0.86 MB |
[ "FR-CH" ] | 183924 00001 | Download 0.86 MB |
[ "HU" ] | 183924 00001 | Download 0.86 MB |
[ "IT" ] | 183924 00001 | Download 0.86 MB |
[ "IT-CH" ] | 183924 00001 | Download 0.86 MB |
[ "JA" ] | 183924 00001 | Download 0.86 MB |
[ "KO" ] | 183924 00001 | Download 0.86 MB |
[ "MS" ] | 183924 00001 | Download 0.86 MB |
[ "NL" ] | 183924 00001 | Download 0.86 MB |
[ "NL-BE" ] | 183924 00001 | Download 0.86 MB |
[ "NO" ] | 183924 00001 | Download 0.86 MB |
[ "PL" ] | 183924 00001 | Download 0.86 MB |
[ "PT" ] | 183924 00001 | Download 0.86 MB |
[ "SK" ] | 183924 00001 | Download 0.86 MB |
[ "SV" ] | 183924 00001 | Download 0.86 MB |
[ "TR" ] | 183924 00001 | Download 0.86 MB |
[ "ZH" ] | 183924 00001 | Download 0.86 MB |
Approval | Ship approval |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 40 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(10.78 MB)
HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
Operating/maintenance instructions
EN
(3.35 MB)
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
Operating/maintenance instructions
EN
(13.04 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions
EN
(3.47 MB)
HDA 4400/4700/EDS 410 Ex-Proof User manual E
Operating/maintenance instructions
EN
(0.85 MB)
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions
EN
(6.54 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.72 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
Operating/maintenance instructions
EN
(5.01 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
Operating/maintenance instructions
EN
(5.23 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions
EN
(8.93 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions
EN
(5.25 MB)
HDA 4400/4700-CC Analogue Safety Safety manual D/E
Operating/maintenance instructions
EN
(0.74 MB)
HDA 4400/4700 flash membrane User manual D/E/F
Operating/maintenance instructions
EN
(0.61 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(4.37 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions
EN
(7.62 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(4.36 MB)
HDA 4400/4700 Ex ia CSA for H2 User manual E
Operating/maintenance instructions
EN
(3.12 MB)
HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
Operating/maintenance instructions
EN
(2.17 MB)
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
Operating/maintenance instructions
EN
(5.5 MB)
HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
Product brochure
EN
(0.21 MB)
HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
Product brochure
EN
(0.29 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA
Product brochure
EN
(0.8 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx
Product brochure
EN
(0.78 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure
EN
(0.82 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure
EN
(0.85 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen, Redundant
Product brochure
EN
(5.82 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen
Product brochure
EN
(3.77 MB)
Electronic Pressure Transmitter HDA 4400 CSA Intrinsically safe CSA NonIncendive
Product brochure
EN
(0.85 MB)
Electronic Pressure Transmitter HDA 4400 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure
EN
(0.84 MB)
Electronic Pressure Transmitter HDA 4400 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure
EN
(0.89 MB)
Electronic Pressure Transmitter HDA 4400 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure
EN
(0.86 MB)