ETS 458G-A-D-100-000(72inch)

Part number
921879
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Probe length 100
Accuracy 2.0% max = 1.0% typ.
Electrical connection Conduit 1/2-14 NPT sheathed cable
Mechanical connection 1/4-18 NPT / external
Temperature range max value 100
Temperature range min value -25
Approval ATEX, CSA, IECEx
Output signal 4 to 20mA (2 conductors)

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(2.8 MB)

ETS 4100/4500 User manual D/E/F
Operating/maintenance instructions EN

(0.89 MB)

ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.87 MB)

ETS 4100/4500 SAEJ1939 Protocol description E
Operating/maintenance instructions EN

(0.48 MB)

ETS 4100/4500 SAE J1939 V03 Protocol description E
Operating/maintenance instructions EN

(0.5 MB)

ETS 4500 Temperature Transmitter Ex applications ATEX, CSA, IECEx
Product brochure EN

(0.84 MB)

ETS 4500 Temperature Transmitter
Product brochure EN

(0.75 MB)

ETS 4500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(8.01 MB)