The store will not work correctly in the case when cookies are disabled.
HLT 1100-R2-K10-C01-0735-000
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection |
Jacketed cable, length 10 m |
Mechanical connection |
Cylinder-integrated, D=10 mm |
Output signal |
4 .. 20 mA (3-conductor) |
Resolution |
0.1 mm |
Measuring range [mm] |
735 |
Design / geometry |
Rod |
Measuring principle |
Magnetostrictive |
Approvals and certificates |
No |