The store will not work correctly in the case when cookies are disabled.
HLT 1100-R2-K05-G01-0355-000
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection |
Jacketed cable, length 5 m |
Mechanical connection |
Cylinder-integrated, D=10 mm |
Output signal |
0.25 to 4.75 V |
Resolution |
0.1 mm |
Measuring range [mm] |
355 |
Design / geometry |
Rod |
Measuring principle |
Magnetostrictive |
Approvals and certificates |
No |