COIL 12DG -50-1836

Part number
915151
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil design 50-1836
Plug connector type Plug acc. to DIN EN 175301-803
Rated Voltage [V] 12
M20004584 0
M20004588 5.4
M20004590 0.24
M20004591 3
M20004592 R
M20004593 65
M21001123 01
M21001126 DC
M21001127 50
M21001128 36
M20004583 27
Nominal Current [A] 2.22