The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Display |
Yes |
Measuring principle |
Capacitive |
Rod length [mm] |
410 |
Measuring range [mm] |
290 |
Switching outputs |
2 |
Additional interface |
4 to 20mA (2 conductors), 0 to 10V |
Mechanical connection |
Tube 22 mm |
Electrical connection |
M12x1, 5-pole |
Integrated temperature sensor |
Yes |
Approvals and certificates |
UL approval |