HDA 4775-A-1500-000(PSI)

Part number
907187
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection DIN EN 175301-803 /3p + PE
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Output signal 4 to 20mA (2 conductors)
Accuracy 0.50% max = 0.25% typ.
Pressure range max value 1500
Pressure range min value 0
Pressure unit PSI
Type of pressure Relative