HDA 4475-A-1000-000(PSI)

Part number
907017
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection DIN EN 175301-803 /3p + PE
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Output signal 4 to 20mA (2 conductors)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 1000
Pressure range min value 0
Pressure unit PSI
Type of pressure Relative