DV5E-01X

Part number
710300
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Manual
Cavity 06020
Qmax valves [l/min] 30
Q product family [l/min] 0 - 30
Product family DV5E
Flow rate range [l/min] 0 - 30
Function Poppet valve
Function Throttle valve
Nominal size 6
Object designation DV5E-01X
Pmax [bar] 350
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number 710300
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DV5E Needle Valve
Product brochure EN

(0.27 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)