RV-30-01.1/0

Part number
705847
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve
Adjustment type Not available
Cavity Inline connection
Qmax valves [l/min] 600
Product family RV-30
Cracking pressure [bar] 0.5
Volume flow range Q [l/min] 0 - 600
Nominal size 30
Object designation RV-30-01.1/0
Pmax [bar] 350
Control type Direct-acting
Type of installation Inch
Part number 705847
Design Pipeline

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RV-, RVP- 06 to 40 Check Valves
Product brochure EN

(0.38 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)