Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO51191-00001 | Download 0.31 MB |
[ "CS" ] | PRO51191-00001 | Download 0.31 MB |
[ "DA" ] | PRO51191-00001 | Download 0.31 MB |
[ "DE" ] | PRO51191-00001 | Download 0.32 MB |
[ "DE-AT" ] | PRO51191-00001 | Download 0.32 MB |
[ "DE-CH" ] | PRO51191-00001 | Download 0.32 MB |
[ "EN" ] | PRO51191-00001 | Download 0.31 MB |
[ "EN-AE" ] | PRO51191-00001 | Download 0.31 MB |
[ "EN-CH" ] | PRO51191-00001 | Download 0.31 MB |
[ "EN-IN" ] | PRO51191-00001 | Download 0.31 MB |
[ "EN-PL" ] | PRO51191-00001 | Download 0.31 MB |
[ "EN-ZA" ] | PRO51191-00001 | Download 0.31 MB |
[ "ES" ] | PRO51191-00001 | Download 0.31 MB |
[ "ES-AR" ] | PRO51191-00001 | Download 0.31 MB |
[ "ES-MX" ] | PRO51191-00001 | Download 0.31 MB |
[ "FI" ] | PRO51191-00001 | Download 0.31 MB |
[ "FR" ] | PRO51191-00001 | Download 0.31 MB |
[ "FR-CH" ] | PRO51191-00001 | Download 0.31 MB |
[ "HU" ] | PRO51191-00001 | Download 0.31 MB |
[ "ID" ] | PRO51191-00001 | Download 0.31 MB |
[ "IT" ] | PRO51191-00001 | Download 0.31 MB |
[ "IT-CH" ] | PRO51191-00001 | Download 0.31 MB |
[ "JA" ] | PRO51191-00001 | Download 0.31 MB |
[ "KO" ] | PRO51191-00001 | Download 0.31 MB |
[ "MS" ] | PRO51191-00001 | Download 0.31 MB |
[ "NL" ] | PRO51191-00001 | Download 0.31 MB |
[ "NL-BE" ] | PRO51191-00001 | Download 0.31 MB |
[ "NO" ] | PRO51191-00001 | Download 0.31 MB |
[ "PL" ] | 51191 00001 | Download 0.69 MB |
[ "PT" ] | PRO51191-00001 | Download 0.31 MB |
[ "SK" ] | PRO51191-00001 | Download 0.31 MB |
[ "SV" ] | PRO51191-00001 | Download 0.31 MB |
[ "TR" ] | PRO51191-00001 | Download 0.31 MB |
[ "ZH" ] | PRO51191-00001 | Download 0.31 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | 530002 00001 | Download 0.11 MB |
[ "CS" ] | 530002 00001 | Download 0.11 MB |
[ "DA" ] | 530002 00001 | Download 0.11 MB |
[ "DE" ] | 530002 00001 | Download 0.13 MB |
[ "DE-AT" ] | 530002 00001 | Download 0.13 MB |
[ "DE-CH" ] | 530002 00001 | Download 0.13 MB |
[ "EN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-AE" ] | 530002 00001 | Download 0.11 MB |
[ "EN-CH" ] | 530002 00001 | Download 0.11 MB |
[ "EN-IN" ] | 530002 00001 | Download 0.11 MB |
[ "EN-PL" ] | 530002 00001 | Download 0.11 MB |
[ "EN-ZA" ] | 530002 00001 | Download 0.11 MB |
[ "ES" ] | 530002 00001 | Download 0.11 MB |
[ "ES-AR" ] | 530002 00001 | Download 0.11 MB |
[ "ES-MX" ] | 530002 00001 | Download 0.11 MB |
[ "FI" ] | 530002 00001 | Download 0.11 MB |
[ "FR" ] | 530002 00001 | Download 0.11 MB |
[ "FR-CH" ] | 530002 00001 | Download 0.11 MB |
[ "HU" ] | 530002 00001 | Download 0.11 MB |
[ "ID" ] | 530002 00001 | Download 0.11 MB |
[ "IT" ] | 530002 00001 | Download 0.11 MB |
[ "IT-CH" ] | 530002 00001 | Download 0.11 MB |
[ "JA" ] | 530002 00001 | Download 0.11 MB |
[ "KO" ] | 530002 00001 | Download 0.11 MB |
[ "MS" ] | 530002 00001 | Download 0.11 MB |
[ "NL" ] | 530002 00001 | Download 0.11 MB |
[ "NL-BE" ] | 530002 00001 | Download 0.11 MB |
[ "NO" ] | 530002 00001 | Download 0.11 MB |
[ "PL" ] | 530002 00001 | Download 0.11 MB |
[ "PT" ] | 530002 00001 | Download 0.11 MB |
[ "SK" ] | 530002 00001 | Download 0.11 MB |
[ "SV" ] | 530002 00001 | Download 0.11 MB |
[ "TR" ] | 530002 00001 | Download 0.11 MB |
[ "ZH" ] | 530002 00001 | Download 0.11 MB |
Adjustment type | Manual |
---|---|
Cavity | Inline connection |
Qmax valves [l/min] | 300 |
Q product family [l/min] | 0 - 300 |
Product family | DRV-20 |
Cracking pressure [bar] | 0.5 |
Flow rate range [l/min] | 0 - 300 |
Function | Poppet valve |
Function | Throttle check valve |
Nominal size | 20 |
Object designation | DRV-20-01.1/0 |
Pmax [bar] | 350 |
Control type | Direct-acting |
Type of installation | Other |
Sealing material | FKM |
Part number | 705562 |
Design | Pipeline |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DV, DRV 20 to 40 Needle Valves with and without Reverse Flow Check
Product brochure
EN
(0.31 MB)