RP10A-01-C-N-15-3

Part number
561206
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve, unlockable
Pilot ratio 3
Adjustment type Not available
Cavity FC10-3
Qmax valves [l/min] 60
Product family RP10A
Cracking pressure [bar] 1
Volume flow range Q [l/min] 0 - 60
Nominal size 10
Object designation RP10A-01-C-N-15-3
Pmax [bar] 420
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 561206
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RP10A-01 Check Valve,Pilot-to-Open
Product brochure EN

(0.28 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)