Technical data
Design | KHM3S |
---|---|
Nominal size DN | 80 |
Type of connection | Welding connection |
Connection/flange designation | Butt weld |
Standard | ASME B16.34 |
Housing material, ball valve | Stainless steel |
Material code | Stainless steel-s.st.-PTFE-FKM/PTFE |
Surface protection | Without |
Design of lever | Cranked lever |
Wrench size | No details |
Nominal pressure | 16 |
Nominal pressure | 1.6 |
Nominal pressure | 232 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Object designation | KHM3S-80-3333-16X-BW-5211 |
Part number | 557571 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)

KHM3S Weld-Type Low Pressure Ball Valves
Product brochure
EN
(0.25 MB)