RBE-R1/2-X-60

Part number
480337
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Response volume flow [l/min] 60
Function Hose break valve
Adjustment type Tool
Cavity 10520
Qmax valves [l/min] 75
Product family RBE-R1/2
Volume flow range Q [l/min] 0 - 75
Nominal size 10
Pmax [bar] 350
Control type Direct-acting
Type of installation Inch
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RBE 1/4 to 3/4 Hose Burst Valves
Product brochure EN

(0.31 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)