Technical data
M20004258 | 01 |
---|---|
M20003992 | 49 |
M20003775 | 14,5 |
M20003778 | 13 |
M20003853 | 230 |
Volume flow 1 | 65 |
M20003785 | BAR |
M20003772 | 59 |
M20003852 | AC |
M20003854 | 50 |
M20003860 | 0.8 |
M20003858 | 40 |
M20003855 | 1 |
M20003782 | 5 |
M20003783 | 40 |
M20004121 | 50 |
M20004122 | 5 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Gas Separation Unit / Nitrogen Generator - GSU
Product brochure
EN
(3.49 MB)