SRE4-G3/4-01X/20 Q=20,0-21,9

Part number
479467
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Adjustment type Tool
Cavity 12520
Qmax valves [l/min] 106
Q product family [l/min] 2 - 106
Product family SRE4
Flow rate range [l/min] 20 - 21.9
Function Spool valve
Function Flow control valve
Nominal size 12
Object designation SRE4-G3/4-01X/20 Q=20,0-21,9
Pmax [bar] 350
Control type Direct-acting
Type of installation Inch
Part number 479467
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SRE 1 to 4, 2-Way Flow Regulator
Product brochure EN

(0.34 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)